Distribution Blocks
nVent ERIFLEX offers a wide selection of compact halogen free single pole, two pole, and four pole distribution blocks and a complete range of assembly support products for easy fastening to DIN rails or steel sheet. The blocks offer easy assembly with visual inspection to allow for confirmation of connections to a wide range of conductors including nVent ERIFLEX Flexibar Advanced and IBS/IBSB Advanced. The high fill ratio ensures optimal electrical connectivity even in tight assemblies.
Produkty | 19 Wyników (48 artykuły)

Blok rozdzielczy jednobiegunowy
Primary device for easy assembly between a wide range of conductors to perform electrical power distribution.

Dwubiegunowy blok rozdzielczy BD, 40 A.
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact czterobiegunowy blok rozdzielczy, 40 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Blok rozdzielczy czterobiegunowy TR, 125 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Zworka UDJ do bloku rozdzielczego jednobiegunowego
Jumper for use in parallel UDJ-125A or UDJ-160A Single Pole Distribution Blocks.

Dwubiegunowy blok rozdzielczy BD, 80/100 A.
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact czterobiegunowy blok rozdzielczy, 80/100 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Blok rozdzielczy czterobiegunowy TR, 250 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.

Zworka UD-400J do bloku rozdzielczego jednobiegunowego
Jumper for use in parallel UD-400212xx series of Single Pole Distribution Block.

Połączenie z płaskim zaciskiem
Connector for flat conductors on nVent Eriflex UD-250A/400A single pole distribution block.

Dwubiegunowy blok rozdzielczy BD, 100/125 A.
Compact 2-Pole connecting device with an ergonomic design for maximum power in minimum space..

TD Compact czterobiegunowy blok rozdzielczy, 100/125 A.
Compact 4-Pole connecting device with an ergonomic design for maximum power in minimum space.