Indoor Cabinets
Indoor Cabinets for Factories and Commercial Buildings
Indoor cabinets offer secure and organized housing within controlled environments such as utility rooms or commercial facilities. They provide efficient space utilization, facilitate easy access for maintenance and upgrades, and offer effective heat dissipation mechanisms, ensuring the safety and longevity of the energy storage equipment.
- Safety and Compliance
- UL 2416 compliance ensures the highest standards of safety and reliability.
- Compliant with a broad range of IEC standards, including IEC 60529, IEC 61587-2, and IEC 61969-3.
- Performance Features
- Dynamic load capacity of 1,000 kg with optional castors, allowing for easy mobility and flexibility in installation.
- EMC shielding and up to IP55 protection, safeguarding your energy storage equipment from electromagnetic interference and providing resistance against dust and moisture.
- Varistar Seismic Frame, with 10mm thick horizontal and vertical stiffening brackets.
- Customization and Flexibility
- Broad range of standard articles available for configuration, offering flexibility to adapt the cabinet to your specific requirements and preferences.
- Robust frame designed to hold a static load of 1,600 kg, providing a stable and secure housing for your indoor energy storage system.
- Online Configurator with instant STEP files, allowing you to conveniently design and visualize your customized cabinet configuration.
- Enhanced Security and Control
Custom access control with multiple locking options, providing enhanced security and control over your valuable energy storage equipment.