Skip to main content
Please Select Your Country/Language Preferences
front panel Hover to magnify image or click to enlarge

Plug-In Unit U-Profile Front Panel for IEL, IET, Type 2, 0.1" Offset

U-Profile front panel can be shielded with a textile gasket. It can be combined with the IEL and IET or the type 2 handle in trapezoid form, PCB mounting = 0,1" offset.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Accessory Type Front panel
Product Type Front Panel
Type Front Panel for Handle (PIU)
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.