Skip to main content
Please Select Your Country/Language Preferences
Frame Type Plug in Unit Hover to magnify image or click to enlarge

HF Frame Type Plug-In Unit Tube Kit, Shielded, 3 U

HF Frame type plug-in unit tube, front panel with stainless EMC gaskets.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Product Type Cassette
Type High Frequency Frame Type Plug-in Units
EMC Shielding Yes

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.