Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH37361.jpg image Hover to magnify image or click to enlarge

Cable to Cable, High Voltage

nVent ERICO Cadweld high-voltage copper connections give you all the advantages you have come to expect from exothermic connections. nVent ERICO Cadweld connections have the current-carrying capacity equal to the conductors they connect and will never loosen or corrode. The nVent ERICO Cadweld high-voltage welding set-up uses a unique ceramic fiber smoke filter system which prevents sparks and produces minimal smoke, but also reduces dust and other emissions to an acceptable level for exposures, even if used in unventilated small rooms and cable tunnels.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Connection Type Copper Cable to Copper Cable
XX-XXX-M
XX Mold Family
XXX Conductor Code
M* Mold Only
* Empty if none

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including silica, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy