Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…

Non Rack Mount Enclosures

Non Rack Mount Enclosures

Products | 157 results (1323 items)

Flexible Heat Conductor FHC 20 mm for Interscale

Interscale Flexible Heat Conductor (FHC), 20 mm

Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
rear foot

CompacPRO Rear Foot With Rubber Inlay

The rear foot with rubber inlay enables improved storage on the rear side of the case.
RatiopacPRO PropacPRO EuropacPRO sst emc gasket panel to rail

EuropacPRO EMC Shielding Kit Front/Rear Panel to Horizontal Rail

The contact strip clips onto the horizontal rail and makes the contact to front or rear panel.
conduction cooled assemblies

EuropacPRO Guide Rails to Accomodate Conduction Cooled Assemblies

The adapter is the interface between a subrack and the conduction cooled assemblies (CCAs).
Flexible Heat Conductor FHC 70 mm for Interscale

Interscale Flexible Heat Conductor (FHC), 70 mm

Conductor block expands/contracts vertically to compensate for tolerance stack up and optimizes surface contact.
CompacPRO earthing kit

CompacPRO Earthing Kit

Protective GND/earthing connections.
rear foot

CompacPRO Rear Foot

The rear foot enables the assembly of the rear hood.
emc shielding

EuropacPRO EMC Shielding Kit, Backplane to Side Panel

Vertical profile enables the EMC contact between the side panel and the backplane.
CompacPRO earthing kit

Comptec GND/Earthing Kit

Protective GND/earthing connections.
tip up carrying handle

CompacPRO Tip-Up Handle

The tip-up carrying handle can be used for carrying a case or used for tip-up the case.
tip up protection

CompacPRO Rear Foot with Edge Protection

The rear foot/ edge protection can be used for the CompacPRO cases.
front door

CompacPRO Front Door, Acrylic Glass, Hinged

The acrylic glass door covers the front side of a CompacPRO case.