Fan Speed Control Unit (Kit)
Suitable for all AC fans and fan units (up to 300 W) with IEC 60320 C13 and C14 plug (plug & play).
Please order the current input wire / mains cable seperately
- External sensor can be set at a desired measurement point
- Open-collector output (parametrisable) – Alarm output (active/passive) – DC fans (PWM output) – Remote display (via optional digital display with front panel)
- Mounts on the support rail provided
- Suitable for all AC, EC and EC fans and fan units (up to 300 W) with IEC 60320, Connectors IEC C14 and C13
- Simple adjustment of switch-on temperature (with knob and digital display)
- Current input wire / Mains cable can be chosen based on project requirement: SCHUKO-UTE / IEC / BS
PRODUCT ATTRIBUTES
Installation Manual / Instruction Sheet
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Speed control; input/output voltage 115 ... 240 VAC | 1 | |
| 2 | Temperature sensor, cable length 1.9 m | 1 | |
| 3 | Fan cable, 2 m, with IEC C13 female socket | 1 | |
| 4 | Mains / power cable, 0.5 m with IEC 14 plug | 1 | |
| 5 | DIN Support rail, 35x7.5x100 mm, perforated, St, zinc-plated (EN 50022) | 1 | |
| 6 | Assembly kit (screws, cable ties, user manual and assembly instruction). | 1 |
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.