Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
PH4576.jpg image Hover to magnify image or click to enlarge
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details
Features
Specifications
Finish nVent CADDY Armour
Material Spring Steel
Part Number Outer Diameter Rod Size
K12 14 mm - 20 mm M12
K12 16 mm - 22 mm M8; M10
K12 18 mm - 24 mm M4; M6
K16 22 mm - 24 mm M12
K16 24 mm - 26 mm M8; M10
K16 26 mm - 30 mm M4; M6
K20 20 mm - 36 mm M12
K20 25 mm - 38 mm M8; M10
K20 30 mm - 42 mm M4; M6
Part Number Outer Diameter Flange Thickness
K12 16 mm - 22 mm 3 mm - 7 mm
K12 14 mm - 20 mm 8 mm - 10 mm
K12 12 mm - 19 mm 11 mm - 13 mm
K16 24 mm - 28 mm 3 mm - 7 mm
K16 20 mm - 26 mm 8 mm - 10 mm
K16 19 mm - 24 mm 11 mm - 13 mm
K20 28 mm - 40 mm 3 mm - 7 mm
K20 26 mm - 38 mm 8 mm - 10 mm
K20 21 mm - 35 mm 11 mm - 13 mm
Diagrams
Application images Resources CAD
Video
CADDY TV Episode 16 - Rick Gets Serious about CADDY ARMOUR and Spring Steel

Play

nVent CADDY K20 Cable/Conduit to Rod Clip - Plastic Conduit to Rod Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy