Skip to main content
Vælg venligst dine land-/sprogpræferencer
Search for nVent products, resources, or ask any question you have
Varistar LHX+45 RackChiller_chiller Hold musen over for at forstørre billedet eller klik for at forstørre.

Varistar LHX+ 45 In-Rack

Varistar LHX+ In-Rack coolers are designed to deliver localized energy efficient cooling to the equipment in installations where the ambient air is not filtered or temperature controlled. The device is IP54 and connects to attached Varistar CP cabinet into a sealed combo so no air is exchanged with the room.

The cooling system is integrated into a Varistar CP mobile frame for ideal side by side connection to Varistar CP racks. The cooler comes with solid front and rear doors. It incorporates a cold air plenum in the front and warm air plenum in the rear. The integrated fans move the warm exhaust air from the warm air plenum through an air to water heat exchanger where the heat is transferred to a water circuit. The air is then provided into the cold air plenum towards the equipment.

Læs mere Læs mindre Udskriv denne side
Detaljer
Funktioner
Specifikationer
Ressourcer
Advarsel
nVent-produkter skal kun installeres og anvendes som angivet i nVents produktvejledninger og træningsmaterialer. Vejledninger er tilgængelige på www.nvent.com og hos din nVent kundeservicerepræsentant. Forkert installation, misbrug, fejlanvendelse eller anden undladelse af fuldt ud at følge nVents instruktioner og advarsler kan medføre funktionsfejl, materielle skader, alvorlige personskader eller død og/eller ugyldiggøre din garanti.