Weldable Couplers
nVent LENTON weldable couplers provide a quick and easy solution for connecting reinforcing steel bar (rebar) to structural steel sections or plates. The coupler is internally taper threaded on one end with the other end or exterior surface prepared for welding.
Filter anvendt: 1
Produkter | 5 resultater (62 elementer)

C12 Weldable Half Coupler
KatalognummerVarens navnAdd to Quote action
C12 Weldable Half Coupler, 30 mm
C12 Weldable Half Coupler, 34 mm
C12 Weldable Half Coupler, 38 mm, #12
C12 Weldable Half Coupler, 43 mm, #14, 45M
C12 Weldable Half Coupler, 50 mm
C12 Weldable Half Coupler, 36 mm, #11, 35M
C12 Weldable Half Coupler, 10 mm, #3
C12 Weldable Half Coupler, 12 mm, #4, 10M
C12 Weldable Half Coupler, 14 mm
C12 Weldable Half Coupler, 16 mm, #5, 15M
C12 Weldable Half Coupler, 18 mm
C12 Weldable Half Coupler, 20 mm, #6, 20M
C12 Weldable Half Coupler, 22 mm, #7
C12 Weldable Half Coupler, 25 mm, #8, 25M
C12 Weldable Half Coupler, 28 mm, #9, 30M
C12 Weldable Half Coupler, 32 mm, #10
C12 Weldable Half Coupler, 40 mm

C13 Weldable Half Coupler
KatalognummerVarens navnAdd to Quote action
C13 Weldable Half Coupler, 12 mm, #4, 10M
C13 Weldable Half Coupler, 14 mm
C13 Weldable Half Coupler, 16 mm, #5, 15M
C13 Weldable Half Coupler, 18 mm
C13 Weldable Half Coupler, 20 mm, #6, 20M
C13 Weldable Half Coupler, 22 mm, #7
C13 Weldable Half Coupler, 25 mm, #8, 25M
C13 Weldable Half Coupler, 28 mm, #9, 30M
C13 Weldable Half Coupler, 32 mm, #10
C13 Weldable Half Coupler, 36 mm, #11, 35M
C13 Weldable Half Coupler, 38 mm
C13 Weldable Half Coupler, 40 mm
C13 Weldable Half Coupler, 43 mm, #14, 45M
C13 Weldable Half Coupler, 50 mm
C13 Weldable Half Coupler, 57 mm, #18, 55M

C14 Two-Piece Weldable Coupler
KatalognummerVarens navnAdd to Quote action
C14 Two-Piece Weldable Coupler, 10 mm, #3
C14 Two-Piece Weldable Coupler, 12 mm, #4, 10M
C14 Two-Piece Weldable Coupler, 14 mm
C14 Two-Piece Weldable Coupler, 16 mm, #5, 15M
C14 Two-Piece Weldable Coupler, 18 mm
C14 Two-Piece Weldable Coupler, 20 mm, #6, 20M
C14 Two-Piece Weldable Coupler, 22 mm, #7
C14 Two-Piece Weldable Coupler, 25 mm, #8, 25M
C14 Two-Piece Weldable Coupler, 28 mm, #9, 30M
C14 Two-Piece Weldable Coupler, 30 mm
C14 Two-Piece Weldable Coupler, 32 mm, #10
C14 Two-Piece Weldable Coupler, 34 mm
C14 Two-Piece Weldable Coupler, 36 mm, #11, 35M
C14 Two-Piece Weldable Coupler, 38 mm
C14 Two-Piece Weldable Coupler, 40 mm
C14 Two-Piece Weldable Coupler, 43 mm, #14, 45M
C14 Two-Piece Weldable Coupler, 50 mm
C14 Two-Piece Weldable Coupler, 57 mm, #18, 55M

C12SW Side Weldable Half-Coupler, Round
KatalognummerVarens navnAdd to Quote action
C12SW Side Weldable Half-Coupler, Round, 16 mm, #5, 15M
C12SW Side Weldable Half-Coupler, Round, 20 mm, #6, 20M
C12SW Side Weldable Half-Coupler, Round, 25 mm, #8, 25M
C12SW Side Weldable Half-Coupler, Round, 32 mm, #10
C12SW Side Weldable Half-Coupler, Round, 36 mm, #11, 35M
C12SW Side Weldable Half-Coupler, Round, 40 mm

P9J Weldable Position Coupler
KatalognummerVarens navnAdd to Quote action
P9J Weldable Position Coupler, 20 mm, #6, 20M
P9J Weldable Position Coupler, 22 mm, #7
P9J Weldable Position Coupler, 25 mm, #8, 25M
P9J Weldable Position Coupler, 28 mm, #9, 30M
P9J Weldable Position Coupler, 32 mm, #10
P9J Weldable Position Coupler, 36 mm, #11, 35M