Ceiling/Acoustical
Produkter | 19 resultater (49 elementer)


4G16 Twist Clip
Fast, twist to install clip for a mounting point on acoustical t-grid applications.


4G16 Twist Clip with Stud
Fast, twist to install clip for a threaded stud mounting point on acoustical t-grid applications.

4G16 Twist Clip with Wing Nut
Fast, twist to install clip for a threaded stud and wing nut mounting point on acoustical t-grid applications.



4G16H Twist Clip with 90° Plain Hole
Fast, twist to install clip mounting point for wire and chain on acoustical t-grid applications.

T-Grid Clip, Top Mount
Easy to install data cable and conduit support that provides stabilitiy and secureness for acoustical applications. Provides the proper spacing to facilitate electrical box alignment, thus eliminating additional steps during installation.

T-Grid Clip, Side Mount
Easy to install data cable and conduit support that provides stabilitiy and secureness for acoustical applications. Provides the proper spacing to facilitate electrical box alignment, thus eliminating additional steps during installation.

4G24 Twist Clip with Stud
Fast, twist to install clip for a threaded stud mounting point on acoustical t-grid applications.

Independent Support Clip
Easy to install method of independent support of fixtures in accoustical ceiling applications.