Ground Rods
nVent ERICO is a leading manufacturer of ground rods and offers a complete line of ground rods and accessories to accommodate various types of customer requests. From our industry leading copper-bonded ground rods to solid copper rods, stainless steel rods, or galvanized rods, nVent ERICO has the ground rod solution that you can depend on.
Použitý filtr: 1
Produkty | 6 výsledky (76 položky)

Solid Copper Ground Rod, Pointed
Solid copper rods, made from highly conductive, hard drawn copper, are ideal for high soil resistivity or areas with high salt content.

Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.

Solid Copper Ground Rod, Sectional Internal Thread
Solid copper rods, made from highly conductive, hard drawn copper, are ideal for high soil resistivity or areas with high salt content.

Copper-Bonded Ground Rod, Threaded
nVent ERICO copper bonded rods combine the strength of steel for ease of installation and molecularly bonded copper, with roll threading process for long lasting corrosion resistance.

Chemical Ground Electrode Salt Mix
Individual packages of salt mix are available for sale separately from the chemical ground rod assembly.

Stainless Steel Ground Rod, Sectional Internal Thread
long life, mechanical strength, corrosion resistance, galvanic, dissimilar metals, internal threads, driving accessories, extendable.