Rigid Bracing
The nVent CADDY line of innovative rigid bracing products was designed to provide superior performance and meet the highest seismic load requirements. The products have been designed with the end user in mind and provide contractors with labor-saving features to promote quick and easy installation. The system of products supports lateral and longitudinal bracing and offers a wide range of structural and pipe attachments.
Vlastnosti
- Patent-pending lateral braces eliminate need for multiple trips up and down ladders
- Adjustable design can be used with different brace pipe sizes, providing flexibility on the jobsite and reducing contractor inventory
- Snap-off bolt head helps enable easy installation and inspection of seismic sway braces
- One wrench size fits all required hardware, eliminating the need to change tools
- cULus® Listed
- FM® Approved
- HCAI® Pre-Approved (OPM-0062) for Fire Sprinkler applications to the 2013 California Building Code
- HCAI® Pre-Approved (OPM-0542) for MEP applications to the 2019 California Building Code
Použitý filtr: 1
Produkty | 13 výsledky (47 položky)

Universal Sway Brace
The nVent CADDY Universal Sway Brace is an easy, slip-on seismic sway brace for suspended pipes.


Standard Universal Sway Brace
Seismic sway brace used for both lateral and longitudinal braing of single pipes.

Adjustable I-Beam Adapter
Telescopic adapter assembly with a retainer strap used to fasten a seismic brace to a steel flange.

Quick Grip Jr. Lateral Sway Brace
Seismic lateral restraint for single pipe that eliminates trips between structure and service pipe during installation.

Quick Grip Lateral Sway Brace
Seismic lateral sway brace for single pipe that eliminates trips between structure and service pipe during installation.

Trapeze Sway Brace, Strut
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.

Trapeze Sway Brace, Pipe
Seismically braces trapeze hangers at threaded rod. Retrofit ability to multiple threaded rod sizes.

Multi Attachment
Seismic attachment to concrete or wood structures that disperses load over two anchors.


Strut Seismic Hinge Bracket Assembly
Used to fasten a strut based seismic brace parallel to the structure.

Universal Structural Bracket
Universal design allows one product to attach directly to concrete, wood, bar joist or I-beam adapters.