Skip to main content
Please Select Your Country/Language Preferences
mounting plate Hover to magnify image or click to enlarge

Varistar CP Mounting Plate

Varistar Mounting Plate for mounting electrical components and sub-assemblies, with 600 kg load capacity. The mounting plate can also be rear mounted and strengthening bracket can be added to increase load capacity.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Product Type Mounting Plate
Material Steel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.