Skip to main content
Please Select Your Country/Language Preferences
20630065.37.png image Hover to magnify image or click to enlarge

Varistar CP Frame

Varistar CP welded frame is available for static load requirements and can be integrated with 19”, ETSI or mounting plate. Additionally, castors can be added to the frame if needed.

However, if you require castors for your application, you might want to consider a mobile frame that already includes castors.

Read more Read less Print This Page
Details
Features
Specifications
Static Load 1600kg
Product Type Cabinet/Rack Frame
Material Steel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.