Skip to main content
Please Select Your Country/Language Preferences
Novastar mobile plinth Hover to magnify image or click to enlarge

Novastar Mobile Plinth

Aluminum mobile base plinth with load capacity of 200 kg, for aluminum cabinets with 600 mm breadth.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Product Type Cabinet/Rack Base
Material Steel
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.