Skip to main content
Please Select Your Country/Language Preferences
front panel frame type plug in units Hover to magnify image or click to enlarge

HF Frame Type Plug-In Unit Front Panel, Refrofit Shielding

Al, 2.5 mm, front anodized, rear conductive, with lateral slots for EMC stainless steel gasket. (please order separately), pressed-in alignment pin; trapezium shaped handle, gray, PPE, UL 94 V‐1.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Type Front Panel
Product Type Side Panel
Diagrams
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.