Skip to main content
Please Select Your Country/Language Preferences
front panel for frame type plug in units high frequency Hover to magnify image or click to enlarge

HF Frame Type Plug-In Unit Front Panel, Conductive

Al, 2.5 mm, front anodized, conductive for HF cassette. No shielding. Prepared for plastic front handle.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Accessory Type Front panel
Product Type Front Panel
Diagrams
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.