Skip to main content
Please Select Your Country/Language Preferences
compacpro case Hover to magnify image or click to enlarge

CompacPRO Desktop Case, Unshielded

The nVent SCHROFF CompacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frame and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

Read more Read less
  • RoHS
Print This Page
Details
Features
Specifications
Product Type Case
Type Case for Individual Electronic Components
Product Family CompacPRO
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.