Skip to main content
Please Select Your Country/Language Preferences
compacpro complete case Hover to magnify image or click to enlarge

CompacPRO Complete Desktop Case, Unshielded

The pre-configured nVent SCHROFF CompacPRO case provides electronics protection for 19" assemblies such as plug-in units and euroboards. The aluminum die cast frame and sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

Read more Read less
  • RoHS
  • EN 62368-1
Print This Page
Details
Features
Specifications
Product Type Case
Type Case for 19" Components
Product Family CompacPRO
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.