Telescopic Slides
Filtrați după
Filtru aplicat:
1
Eliminare filtre
- Product Type
- Product Family
- Type
- Material
- Rack Height
- Depth
- Length
- Static Load
Filtru aplicat: 1
Produse | 7 rezultate (57 articole)



Telescopic Slide Universal, Slim, 2 U
Slim Universal Telescopic Slide with > 100 % extension and upto 57 kg load capacity.

Telescopic Slide Universal, 1 U
Universal Telescopic Slide with > 100 % extension and up to 39 kg load capacity.

Telescopic Slide Universal, 2 U
Universal Telescopic Slide with > 100 % extension and up to 61 kg load capacity.

Telescopic Slide, Universal, Heavy Load, 2 U
Telescopic slides with 10 to 100 kg load capacity, > 100% extension length and mounting capability on 19".