Skip to main content
Vă rugăm să selectați țara/preferințele de limbă

Search for nVent products, resources, or ask any question you have

Front Elements System FES

Front Elements System FES
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Type
  • Works With
  • Material
  • Color
Filter1

Filtru aplicat: 1

Produse | 10 rezultate (36 articole)

mounting frame with pcb bracket for mounting planes

Mounting Frame with PCB Bracket for Mounting Plane

Mounting frame for mounting plane 1, Flammability UL 94 V0.
cermet potentiometer

Cermet Potentiometer

A potentiometer is an electrical resistance component whose resistance values can be changed mechanically.
single led long type ø 5 mm mounting planes 1

Single LED Ø 5 mm, Long Type, Mounting Plane 1

A light-emitting diode (LED) is a semiconductor device that emits light.
single led long type ø 3.2 mm mounting planes 1

Single LED Ø 3.2 mm, Long Type, Mounting Plane 1

A light-emitting diode (LED) is a semiconductor device that emits light.
double led long type

Double LED, Long Type, Ø 3.2 mm, Mounting Planes 1

A light-emitting diode (LED) is a semiconductor device that emits light.
single led test socket

Single LED Test Socket, Ø 2 mm

Test sockets for mounting plane 1 and 2.
double make break socket

Double Test Socket, Ø 2 mm

Double test sockets for mounting plane 1 and 2.
single led short type

Single LED Ø 3.2 mm, Short Type, Mounting Plane 1

A light-emitting diode (LED) is a semiconductor device that emits light. Single form.
double led short type ø 3.2 mm mounting plane 1

Double LED, Short Type, Ø 3.2 mm, Mounting Plane 1

A light-emitting diode (LED) is a semiconductor device that emits light.
fuse holder

Fuse Holder

For glass fuse inserts 5 x 20 mm to DIN 41 571, 250 VAC, 6.3 A.