Skip to main content
Vă rugăm să selectați țara/preferințele de limbă
Search for nVent products, resources, or ask any question you have
Loading search…

Air Baffles

Air Baffles
Select FiltersÎnchideți
Filtrați după
Filtru aplicat: 1
Eliminare filtre
RestrângereExtindere
  • Product Type
  • Product Family
  • Type
  • Works With
  • Rack Height
      Aplicați
    • Mounting
    • EMC Shielding
    • Rack Width
        Aplicați
      • Depth
          Aplicați
        • Material
        • Front Finish
        • Rear Finish
        • Height
        • Width
            Aplicați
          • Complies With
          Filter1

          Filtru aplicat: 1

          View All Filters (1)

          Produse | 10 rezultate (29 articole)

          advancedtca air deflector

          AdvancedTCA Air Deflector Filler Panel

          AdvancedTCA Air Deflector Filler Panel. Blocks the air in unused slots.
          advancedtca air deflector

          AdvancedTCA Air Deflector Filler Panel, Rear

          AdvancedTCA Air Deflector Filler Panel, Rear. Blocks the air in unused slots.
          microtca4 filler modules

          MTCA.4 Filler Module With Air Baffle

          MicroTCA filler modules fill unused slots in MTCA.1 and MTCA.4 Systems.
          Air Inlet

          AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Textile

          The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path, preventing air from moving through the slot, and reducing fan noise, all while being easy to install and including a built-in dust filter.
          Air Inlet

          AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel

          The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path, preventing air from moving through the slot, and reducing fan noise, all while being easy to install and including a built-in dust filter.
          AirBender Render

          AirBender, Card Guide Insert, 70P Blockage

          The nVent SCHROFF AirBender Inlay enhances cooling efficiency in electronic systems by balancing airflow, reducing fan noise, and is easy to install without hardware changes.
          air baffle

          Air Baffle for AMC Filler Module ECO

          Blocking the air flow through an unused slot.
          advancedtca air deflector

          AdvancedTCA Air Deflector Filler Panel

          Advanced TCA front panels cover empty slots in a system.
          microtca4 filler modules

          Air Baffle for AMC Filler Modules

          Blocks the air flow through an unused slot, air blocking can be adjusted in a range of 60 to 80 %.
          MicroTCA filler modules without air baffle

          MTCA.4 Filler Module Without Air Baffle

          MicroTCA filler modules fill unused slots in MTCA.1 and MTCA.4 Systems.