Rear Panels
Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Tipo
- Rack Height
- Rack Width
Filtro aplicado: 1
Produtos | 3 resultados (44 artigos)

Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding
The perforated rear panel, Al, 2.5 mm is unshielded.

Rear Panel for RatiopacPRO/PropacPRO, Perforated, Unshielded
The perforated rear panel, Al, 2.5 mm is unshielded.

Inpac Rear Panel With Vented Slots
The rear panel with vented slots can be assembled to the Inpac Case.