Skip to main content
Selecione seu país e preferências de idioma
Search for nVent products, resources, or ask any question you have

Front Panels Shielding

Front Panels Shielding
Select FiltersClose
Filtrar por
Filtro aplicado: 1
Limpar filtros
Fechar tudoAbrir tudo
  • Product Type
  • Família de produtos
  • Rack Height
      Aplicar
    • Rack Width
        Aplicar
      • Material
      Filter1

      Filtro aplicado: 1

      Produtos | 6 resultados (43 artigos)

      emc shielding

      EuropacPRO EMC Shielding Kit, Front to Side Panel

      For vertical EMC shielding between recessed mounted shielded front panels and side panel.
      EuropacPRO emc textile gasket for front panel to side panel

      Front Panel EMC Shielding Kit, Textile, Front to Side Panel, Recessed

      For vertical EMC shielding between recessed mounted shielded front panels and side panel.
      Overview_FPL+PIU

      Front Panel EMC Stainless Steel Shielding Kit

      The stainless steel EMC gaskets are inserted into the lateral slots of the shieldable front panels.
      rear panel

      Front Panel EMC Textile Shielding Kit, -40 up to +70°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      emc shielding

      Front Panel EMC Textile Shielding Kit, -40 up to +85°C

      The textile EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
      19" bracket with stainless steel EMC gasket for U-FPL

      Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels

      The stainless steel EMC gaskets are clipped onto the right hand side of the U-shaped front panels.