Wire Management Rails
Hover to magnify image or click to enlarge
Wire Management Rails
Wire Management Rails feature a unique hole pattern that allows either wire ties or fasteners to secure wires in place. Frame-mounting hardware is included.
Details
Resources
Features
- 14 gauge (1.75 mm) conductive steel
- Hole pattern supports wire ties or fastener use to secure wires
- Frame-mounting hardware included
- 20 rails per package
Specifications
Thickness
1.9mm
Thickness
14ga
Finish
Galvanized
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.