Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
MPW Photo Hover to magnify image or click to enlarge

Wide Mounting Plates, MPW

The extra wide mounting plate offers more mounting space and can be fully equipped before being fitted within the enclosure. It can be fitted from the side of the enclosure since, it is wider than the front of enclosure opening.

Read more Read less Print This Page
Details
Features
Specifications
Thickness 3mm
Thickness 11ga
Finish Galvanized
Material Mild Steel
Benefits
Resources Video
HOFFMAN-VID-H88681-MTS-2210

Play

Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.