Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
SPECTRACOOL_CompactN17_TrfrmBtm Product Photo Hover to magnify image or click to enlarge

SpectraCool Narrow Compact Indoor

SpectraCool Narrow Compact Indoor Air Conditioners provide a space-saving solution for low-depth cabinet needs. Narrow models are designed to fit on 12-inch (300-mm) deep floor- and wall-mount enclosures.

Select units come with Remote Access Control (RAC), an integrated, parametric controller designed to work seamlessly with our enclosure air conditioner units for the purpose of remotely monitoring and managing anywhere from a single unit to an entire network of Spectra cool air conditioners from virtually anywhere in the world with a secure internet connection. Ensure that your systems are always running at optimal temperature levels, increase productivity and improve overall system reliability.

Read more Read less

Industry Standards

UL/cUL Listed; Type 12; File No. SA6453 for N17

CE

IP 54 Internal Loop

IP 34 on External Loop

EAC

Telcordia GR-487 capable (Outdoor)

Reference performance data tables for agency approvals applied to each model.

Read more Read less Print This Page
Details
Features
Specifications
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.