Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
Ledhl24Vcan Hazardous Location Led Standard Led Light Indoor Outdoor Led Light Hover to magnify image or click to enlarge

Hazardous Location LED Light CAN

Hazardous Location LED CAN Light provides efficient indoor or outdoor illumination in hazardous environments. This light is ideal for Class 1, Division 2 hazardous areas. With a robust design, this light has a projected lifespan of 100,000 hours and superior lighting performance with minimal power consumption. This versatile, durable LED light provides mounting flexibility and is easy to install.

Read more Read less

Industry Standards

ETL Listed

Class I Division 2, Groups A, B, C and D, T3

Conforms To CSA.22.2 No. 137, 213, 250 Standards

Conforms To UL 844 & 1598 Standards

Conforms to ISA-12.12-01

Maintains enclosure Type 4, 4X rating when properly installed

Read more Read less Print This Page
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.