Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
EMCBondingStraps_m_sq.png Hover to magnify image or click to enlarge

Bonding Strap

Bonding straps are a reliable and convenient grounding solution for applications that require flexibility and durability. The tinned copper ground braids with massivated palms come ready to install without any additional cutting, stripping, crimping or punching and do not require the addition of tin or crimped lugs. Bonding straps optimize the electrical contact between each wire and help eliminate moisture issues in the palms, preventing corrosion and lengthening the useful life of the braid.

Read more Read less

Industry Standards

UL467 Listed: File No. E220029

cUL Listed per CSA C22.2 No. 41. File No. E220029

Read more Read less Print This Page
Details
Features
Specifications
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.