Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have

Isolated Phase Bus

Isolated Phase Bus
Isolated Phase Bus
Safe, reliable isolated phase bus systems for medium voltage demands in multiple generation applications

Innovative isolated phase bus duct systems to meet global demands

Around the world, nVent’s medium voltage isolated phase bus duct systems are deployed in a wide range of critical applications that require the highest degree of reliability. For decades, plants and facilities have relied on nVent’s expertise in custom-designed solutions to deliver unmatched performance in iso phase bus ducts. nVent isolated phase bus systems, used as generator main leads extending to GSU transformers and excitation service/auxiliary transformers, offer a cost-effective, fully integrated solution for multiple applications, including hydro plants, nuclear power stations, combined cycle power plants, fossil plants, and renewable plants. 

The advantages of a value-based iso phase bus duct partner 

As a single-source provider, nVent offers cost efficiency not available with other isolated phase bus system suppliers. Our welded in-plant elbows and t-taps are easier to install, reducing field costs. Additionally, our extensive shipping capabilities, including transporting 40-foot sections with all three phases on a single skid, further reduce field costs.

Isolated-Phase-Bus-Systems-Technology.webp

1. Generator termination, 2. Potential transformer/surge arrester cubicle, 3. Generator circuit breaker connection, 4. Firewall and generator tie connection, 5. GSU transformer connection 

Engineered for optimal performance in isolated phase bus systems

With nVent’s advanced design, each phase in our isolated bus duct is mounted in individual enclosures. The conductors are air-insulated and supported in the center phase enclosures by strategically arranged insulators. This safer approach ensures maximum system integrity by eliminating phase-to-phase short circuits. Our insulated saddle supports prevent current induction in steelwork, cables, pipes, or other metal structures. nVent can design and install the entire isolated phase bus system, including interfaces with major manufacturers of generators, generator circuit breakers, and transformers. 

Ratings 

  • Current: 600–25,000 (air-cooled), up to 50,000 amps (forced-air cooled)
  • Voltage: 15kV–38kV
  • Insulation levels: 110–200kV (BIL)
  • Momentary current: Up to 1,000,000+ Amps Asymmetrical
  • Standards: Meets or exceeds ANSI/IEEE and IEC standards. 

Choose nVent for your isolated phase bus duct to experience innovative solutions that provide superior reliability and performance in medium voltage applications.

 

CONTACT US


Request More Information 

To receive a quote or request additional information, use the button below to access the appropriate contact form. Request More Information

Isolated-Phase-Bus-Systems-Technology
CASE STUDIES
Isolated Phase Bus Management Starts with the Premier Turnkey Solutions Provider: nVent
nVent is the premier provider of turnkey isolated phase bus management, including the design, manufacturing, installation and maintenance.
Learn More

More Medium Voltage Bus Systems

Medium voltage bus system replacement parts

Bus Duct Parts

Replacement and upgrade bus duct parts for any medium voltage bus system

Details
Bus Duct Services

Bus Duct Services

Tap the industry’s leading expertise and experience for bus duct services

Details
Forced Air Cooling Units

Forced Air Cooling Units

Leading provider of customized forced air cooling units for isolated phase bus

Details
Segregated Bus Duct

Segregated Bus Duct

Innovative design for versatile, long-lasting performance in challenging conditions

Details
Non-Segregated Bus Duct

Non-Segregated Bus Duct

Custom designed, totally enclosed NEMA 3R class non-segregated bus duct for enhanced durability

Details