Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
EGBB1_ComlineOSPGroundBuss_m_sq.png Hover to magnify image or click to enlarge

ComLine Ground Buss

The Ground Buss is a copper bar that features wiring tie points within the cabinet, providing a central grounding point. It mounts on studs provided on the cabinet side. Tie-point spacing is 3/4-in. pair-to-pair and 5/8-in. across each pair. The ground studs are 1/4-20 x .75-in. on 3/4-in. centers.

Read more Read less Print This Page
Details
Features
Specifications
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.