Skip to main content
Please Select Your Country/Language Preferences
motion detector Hover to magnify image or click to enlarge

Motion detector

Motion detector: Prepared for mounting on door box, detection method: movement, detection fields of radar are adjustable, wide field 4 m (W) x 2 m (D), narrow field 2 m (W) x 2.5 m (D), supply voltage 12 ... 24 VAC or 12 … 30 VDC, power supply via connector on door plate.

Read more Read less
  • RoHS
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us