Error message
Error generating document: Failed to generate PDF: Dompdf\Exception: Parent table not found for table cell in /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/TableCell.php:40
Stack trace:
#0 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\TableCell->reflow()
#1 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#2 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#3 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#4 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#5 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#6 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#7 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#8 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#9 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#10 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#11 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Block.php(865): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#12 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Block->reflow()
#13 /var/www/html/vendor/dompdf/dompdf/src/FrameReflower/Page.php(141): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#14 /var/www/html/vendor/dompdf/dompdf/src/FrameDecorator/AbstractFrameDecorator.php(915): Dompdf\FrameReflower\Page->reflow()
#15 /var/www/html/vendor/dompdf/dompdf/src/Dompdf.php(817): Dompdf\FrameDecorator\AbstractFrameDecorator->reflow()
#16 /var/www/html/docroot/modules/custom/nvent_pdf/src/Plugin/EntityPrint/PrintEngine/OptimisedDomPdfEngine.php(266): Dompdf\Dompdf->render()
#17 /var/www/html/docroot/modules/contrib/entity_print/src/Plugin/EntityPrint/PrintEngine/DomPdf.php(232): Drupal\nvent_pdf\Plugin\EntityPrint\PrintEngine\OptimisedDomPdfEngine->doRender()
#18 /var/www/html/docroot/modules/contrib/entity_print/src/PrintBuilder.php(78): Drupal\entity_print\Plugin\EntityPrint\PrintEngine\DomPdf->send()
#19 /var/www/html/docroot/modules/contrib/entity_print/src/Controller/EntityPrintController.php(91): Drupal\entity_print\PrintBuilder->deliverPrintable()
#20 /var/www/html/vendor/symfony/http-foundation/StreamedResponse.php(106): Drupal\entity_print\Controller\EntityPrintController->{closure:Drupal\entity_print\Controller\EntityPrintController::viewPrint():89}()
#21 /var/www/html/vendor/symfony/http-foundation/Response.php(423): Symfony\Component\HttpFoundation\StreamedResponse->sendContent()
#22 /var/www/html/docroot/modules/contrib/entity_print/src/Controller/EntityPrintController.php(92): Symfony\Component\HttpFoundation\Response->send()
#23 [internal function]: Drupal\entity_print\Controller\EntityPrintController->viewPrint()
#24 /var/www/html/docroot/core/lib/Drupal/Core/EventSubscriber/EarlyRenderingControllerWrapperSubscriber.php(123): call_user_func_array()
#25 /var/www/html/docroot/core/lib/Drupal/Core/Render/Renderer.php(637): Drupal\Core\EventSubscriber\EarlyRenderingControllerWrapperSubscriber->{closure:Drupal\Core\EventSubscriber\EarlyRenderingControllerWrapperSubscriber::wrapControllerExecutionInRenderContext():121}()
#26 /var/www/html/docroot/core/lib/Drupal/Core/EventSubscriber/EarlyRenderingControllerWrapperSubscriber.php(121): Drupal\Core\Render\Renderer->executeInRenderContext()
#27 /var/www/html/docroot/core/lib/Drupal/Core/EventSubscriber/EarlyRenderingControllerWrapperSubscriber.php(97): Drupal\Core\EventSubscriber\EarlyRenderingControllerWrapperSubscriber->wrapControllerExecutionInRenderContext()
#28 /var/www/html/vendor/symfony/http-kernel/HttpKernel.php(181): Drupal\Core\EventSubscriber\EarlyRenderingControllerWrapperSubscriber->{closure:Drupal\Core\EventSubscriber\EarlyRenderingControllerWrapperSubscriber::onController():96}()
#29 /var/www/html/vendor/symfony/http-kernel/HttpKernel.php(76): Symfony\Component\HttpKernel\HttpKernel->handleRaw()
#30 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/Session.php(53): Symfony\Component\HttpKernel\HttpKernel->handle()
#31 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/KernelPreHandle.php(48): Drupal\Core\StackMiddleware\Session->handle()
#32 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/ContentLength.php(28): Drupal\Core\StackMiddleware\KernelPreHandle->handle()
#33 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/ReverseProxyMiddleware.php(48): Drupal\Core\StackMiddleware\ContentLength->handle()
#34 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/NegotiationMiddleware.php(51): Drupal\Core\StackMiddleware\ReverseProxyMiddleware->handle()
#35 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/AjaxPageState.php(36): Drupal\Core\StackMiddleware\NegotiationMiddleware->handle()
#36 /var/www/html/docroot/modules/contrib/cloudflare/src/CloudFlareMiddleware.php(124): Drupal\Core\StackMiddleware\AjaxPageState->handle()
#37 /var/www/html/docroot/core/lib/Drupal/Core/StackMiddleware/StackedHttpKernel.php(51): Drupal\cloudflare\CloudFlareMiddleware->handle()
#38 /var/www/html/docroot/core/lib/Drupal/Core/DrupalKernel.php(741): Drupal\Core\StackMiddleware\StackedHttpKernel->handle()
#39 /var/www/html/docroot/index.php(19): Drupal\Core\DrupalKernel->handle()
#40 {main}
Plug-In Unit Front Panel for Static Trapezoid Handle
Hover to magnify image or click to enlarge
Plug-In Unit Front Panel for Static Trapezoid Handle
The front panel enables the assembly of a plastic or Alu-profile static trapezoid handle. The front panel cannot be shielded with a textile gasket.
Details
Resources
Features
- Front panel, unshielded
- Front panel, Al, 2.5 mm, front anodized, conductive
Specifications
Depth (D)
2.5mm
Material
Aluminum
Finish
Anodized; Passivated
Accessory Type
Front panel
Product Type
Front Panel
Type
Front Panel for Handle (PIU)
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.