Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
ULTRXGROWND_sq.png Hover to magnify image or click to enlarge

Ultrx Swing Frame

Swing Frame provides 19-inch rack-mounting capabilities with U-Style (Type RA) mounting hole pattern. Quarter-turn latch has 100-degree swing. Adjustable mounting provision. Swing frame maintains enclosure rating if properly installed in an nVent HOFFMAN enclosure. Front mounting position is approximately 140mm (5.5 inch) back on 400mm enclosures. Includes mounting hardware and instruction manual.

Read more Read less Print This Page
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.