Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
LSS6W_StraightSection, LSS6G, LSS6BLK, LSS6GZ, LSS12G, LSS12BLK, LSS12GZ, LSS12W, LSS15W, LSS15BLK, LSS18G, LSS18BLK, LSS18W, LSS18GZ, LSS24BLK, LSS24W Hover to magnify image or click to enlarge

Ladder Rack Straight Sections (cULus Classified), 15.00 wide, White, Steel

Catalog#: LSS15W

The Ladder Rack Straight Sections support cable on straight runs. It is made of 1-1/2 inch x 3/8 inch (38 mm x 8 mm) 16 gauge tubular steel. The nominal installed length is 10 feet (3.05 m). Each section is 9 foot 11-1/2 inches (3.03 m) long with cross members welded at 9-inch (229-mm) intervals.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details
Features
Specifications

PRODUCT ATTRIBUTES

Resources CAD
Additional Product Details
Additional Product Details
Bulletin Number
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us