Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Modular system frames Hover to magnify image or click to enlarge

Modular System Frames For Power Distribution, MSMSF

The mild steel modular system frame for floor standing enclosures, MSMSF, has two mounting levels. The first is for fixing front panels and the second for mounting equipment. The frame can be equipped before mounting in the enclosure and allows for the use of both modular and non-modular components.

Read more Read less Print This Page
Details
Features
Specifications
Thickness 0.08in
Thickness 2mm
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Benefits
Resources Video
FS modular system

Play

Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.