PIU Handles
Filter applied: 1
Products | 20 results (94 items)


Extractor Handle Trapezoid Form, Type 1
Extractor handle trapezoid 1 form can be used to extract PCBs.

Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug
Micro Switch for IEL or IET handle.

Extractor Handle Trapezoid Form, Type 2
Extractor handle trapezoid 2 form can be used to extract PCBs.


Inserter/Extractor Handle Type IEL, Black
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10.

Inserter/Extractor Handle Type IEL, Black, 0.1 " Offset
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10, 0,1" offset.

Inserter/Extractor Handle Type IEL, Grey
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10.

Inserter/Extractor Handle Type IEL, Grey, 0.1" Offset
The inserter/extractor handle, type IEL in accordance with IEEE 1101.10, 0,1" offset.

Inserter/Extractor Handle Type IET, Black
The inserter/extractor handle, type IET in accordance with IEEE 1101.10.

Inserter/Extractor Handle Type IET, Black, 0.1" Offset
The inserter/extractor handle, type IET in accordance with IEEE 1101.10, 0,1" offset.

Inserter/Extractor Handle Type IET, Grey
The inserter/extractor handle, type IET in accordance with IEEE 1101.10.