Single Temperature and Humidity Sensor
Hover to magnify image or click to enlarge
Single Temperature and Humidity Sensor
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Single Temperature and Humidity Sensor
- With 2 Meter cable and integrated magnet for easy mounting
- For Enlogic
- Hot pluggable for easy integration
- Temperature Measuring Range 0 to 65 °C
- Temperature Measuring Accuracy +- 2 %
- Humidity Measuring Range 10-90% RH, Non-Condensing
- Humidity Measuring Accuracy +- 5 %
Specifications
Drawing Document
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.