Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Single-Sided Solid Steel Shelf; ESH19S; ESH23S; 35249; 35259; CAD RENDERING; PHoto Rendering Hover to magnify image or click to enlarge

Single-Sided Solid-Steel Shelf

The Single-Sided Solid-Steel Shelf mounts to either front or rear flange of open-frame rack, supporting equipment that does not get mounted into rack angles. It uses 3U of rack space and is load rated for 150 lb. (68.0 kg).

Read more Read less Print This Page
Details
Features
Specifications
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.