Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Cable Entry System Photo Hover to magnify image or click to enlarge

Cable Entry Gland Plate Rectangular, CEPL

CEPL cable entries are ideally suited for applications in which an enclosure requires many incoming or outgoing cables, but there is limited installation space. CEPL entries can be installed quickly and easily without using tools.

Read more Read less

Industry Standards

UL 508A Component Recognized; Type 1, 12; File No. E61997

UL94 V-0 Flammability

NEMA Type 1, 12

CE

IP54

Read more Read less Print This Page
Details
Features
Specifications
Benefits
Resources Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.