Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
MTCA 4.0 Hover to magnify image or click to enlarge

MTCA.4 System Rev3, 12 Double Mid-Size AMC Slots, 9 U, 84 HP, JSM

Catalog#: 11850-040

MTCA.4 crate in accordance to Rev 3.0 of the MTCA.0 Standard with support for PCIe Gen 4 & 5 as well as 100 GbE. The system is designed for high-performance applications with high level of availability, where redundancy of all components is required. The two redundant hot-swap fan modules with EMMC in push-pull configuration ensure that the front and rear slots are properly cooled. The fan speed is controlled independently for front and rear and is set via the MCH. Cable trays on the front and rear of the enclosure simplify cable management. The system can take up to four power modules to ensure a sufficient power supply for the application. The backplane features clock and trigger lines per PICMG MTCA.4, as well as interlocks. It also provides direct connections for SAS/SATA and lines between the AMCs.

Read more Read less Print This Page
Details
Features
Specifications

PRODUCT ATTRIBUTES

Resources Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 MicroTCA system, 9 U, 84 HP, 373 mm deep, zinc-plated 1
2 AdvancedMC slot, with guide rail, for vertical board mounting 12
3 RTM-Modul slot, with guide rail, for vertical board mounting 12
4 Backplane with dual star topology for 12 AdvancedMC modules, 2 MCHs and 4 power modules 1
5 Hot-swap fan module with cooling unit manager (CU EMMC) and 6 fans 2
6 Air filter, swappable from front 1
Related Accessories Recommended Products Distributors In Your Area

Below is a list of authorized distributors who currently have this item in stock:

Distributor Quantity Date in Stock

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.