Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
ULTRXRAKAN_sq.png Hover to magnify image or click to enlarge

Ultrx Rack Angles (Type RA)

Pairs of full-length rack-mounting angles are available for mounting 1- inch (483-mm) rack-mounted equipment. Type RA angles have .281-inch (7-mm) diameter mounting holes, spaced per EIA standard RS-310-D (universal spacing). Use Clip Nut Package (AN1032) to provide tapped holes at desired locations. Angles and mounting hardware are plated steel. Mounting hardware is furnished.

Read more Read less Print This Page
Details
Features
Specifications
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.