Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
DBoxClosedandPop Product Photo Hover to magnify image or click to enlarge

D-Box Type 1

Ideal for retail applications where it is necessary to house 19-inch network equipment in a public location, the horizontally-oriented D-Box is a low-profile cabinet with a hinged door for convenient front access and a combination of fixed and rotating rack angles to accommodate varying equipment sizes

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

Ventilation complies with UL 60950

Telcordia NEBS™ Requirements: Physical Protection, GR-63-CORE, Zone 4. Tested with 100 lb. (45.4 kg) of equipment installed.

Designed in accordance with BICSI TDMM Tenth edition, Chapter 7, Telecommunication Enclosures (TE)

EIA 310-D

IEC 60529, IP40

NEMA Type 1

Read more Read less Print This Page
Details
Features
Specifications
Color Light Gray
Material Mild Steel
Finish Powder Coated
Color Code RAL 7035
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.