Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Oi-10 Product Photo Hover to magnify image or click to enlarge

Bolt-Down Pedestal

Bolt-Down Pedestal is used to support various HMI enclosures and provides optimal viewing and operating height. Die-cast aluminum base flanges bolt to the one-piece mild steel vertical tube for rigidity and stability. Two heights are available as standard offering to meet your ergonomic requirements.

Read more Read less Print This Page
Details
Features
Specifications
Material Mild Steel
Finish Powder Coated
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.