Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
SnglSideShelf19bw Product Photo Hover to magnify image or click to enlarge

Single-Sided Shelf

The Single-Sided Shelf mounts to 19-inch rack angles to house voice/data networking equipment. Please note the load rating is 75 lb. (34 kg).

Read more Read less Print This Page
Details
Features
Specifications
Color Code RAL 9005
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.