Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have

Front

Front
Select FiltersClose
Filter by
Filter applied: 1
Clear filters
Collapse allExpand all
  • Product Type
  • Product Family
  • Type
  • Rack Width
      Apply
    Filter1

    Filter applied: 1

    View All Filters (1)

    Products | 6 results (42 items)

    EuropacPRO horizontal rail front rugged short lip

    Horizontal Rail, Front, Type R-KD, Rugged, Short Lip

    The rugged horizontal rail type can handle shock and vibration up to 25 g
    horizontal rail

    Horizontal Rail Front, Type H-KD, Heavy, Short Lip

    Aluminum horizontal rails of the type H-KD.
    EuropacPRO horizontal rail front type r ld rugged long lip

    Horizontal Rail, Front, Type R-LD, Rugged, Long Lip

    The rugged horizontal rail type can handle shock and vibration up to 25 g.
    horizontal rail

    Horizontal Rail, Front, Type H-LD, Heavy, Long Lip, for IEEE Application

    The horizontal rail with a long lip enables the use of IEEE insertion / extraction handles.
    horizontal rail

    Horizontal Rail, Front, Type L-OD, Light, Without Lip

    The horizontal rail without a lip enables the use of a 6 U front panel for a subrack which is split into 2 x 3 U.
    horizontal rail

    Horizontal Rail, Front, Type L-KD, Light, Short Lip

    The horizontal rail with a short lip makes a clean design to the assembled front panel.