Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
Loading search…
PH37361.jpg image Hover to magnify image or click to enlarge

Cable to Cable, SS, 4/0 Concentric, 13.4 mm Conductor 1 OD, C Lightning Conductor, 10.6 mm Conductor 2 OD

Catalog#: SSC2Q8C

nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.

Read more Read less
  • cUL
  • UL
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

XX-X-XX-XX-L-M-W
XX Mold Family
X Price Key
XX Conductor Code 1
XX Conductor Code 2
L* Split Crucible Crucible section is split on molds designed with horizontal opening for easier cleaning
M* Mold Only
W* Wear Plates Reduce mechanical abrasion of molds at cable entry points
* Empty if none

Diagrams

Application images Resources Video
Type SS, Cable to Cable - nVent ERICO Cadweld Exothermic Connection

Play

Additional Product Details

Additional Product Details

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us