Skip to main content
Please Select Your Country/Language Preferences
Search for nVent products, resources, or ask any question you have
H88654-DIP-EN-2210 Hover to magnify image or click to enlarge

Depth interior profile, DIP

The DIP profile system is a 40 mm wide and 25 mm high profile, which can be mounted on the enclosure depth. It can also be used in combination with CLPF and CLPK profiles. Two rows of holes patterns for cage nut fixing and self-tapping screws are provided. DIP profiles are not compatible with adjustment in depth of the mounting plate.

Read more Read less Print This Page
Details
Features
Specifications
Thickness 1.5mm
Thickness 16ga
Material Mild Steel
Finish Zinc Plated
Resources Video
Depth interior profile

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.