Skip to main content
Please Select Your Country/Language Preferences
PH38643.jpg image Hover to magnify image or click to enlarge

Steel Flange Adapter

This code-compliant Structural Attachment is part of the nVent CADDY line of innovative rigid bracing system, designed to provide superior performance and meet the highest seismic load requirements. Its innovative design allows quick and easy installation onto both top or bottom flange of a wide range of steel I-Beams. Its snap-off bolts make inspection of seismic sway braces simple.

Read more Read less
  • FM Approved, Seismic
  • AON Fire Protection, Seismic Bracing Components
Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Finish Electrogalvanized
Material Steel
UL Loads
Part Number Structure Attachment Fitting Flange Thickness Brace Member Load Rating
CSBS1xxx CSBU1xxx 1/4" - 3/8" 1" - 2" Sch. 40 NPS 1500 lb
3/8" - 3/4" 1700 lb
CSBURC12 1/4" - 3/4" CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1100 lb
CSBS2xxx CSBU1xxx 3/4" - 1-1/4" 1" - 2" Sch. 40 NPS 1700 lb
CSBURC12 3/4" - 1-1/4" CSB12CBL 418 lb
CSB18CBL 772 lb
CSB36CBL 1100 lb
FM Loads
Part Number Horizontal Capacity per Installation Angle from Vertical
Perpendicular to Structure Parallel to Structure
30°- 44° 45°- 59° 60°- 74° 75°- 90° 30°- 44° 45°- 59° 60°- 74° 75°- 90°
CSBS1xxx 850 lb 1,780 lb 2,770 lb 2,840 lb 880 lb 1,430 lb 2,020 lb 2,410 lb
CSBS2xxx 1,220 lb 2,140 lb 2,580 lb 2,870 lb 1,100 lb 1,820 lb 2,190 lb 2,680 lb

Diagrams

Application images Resources
Video
nVent CADDY Total Stamped Seismic Installation

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us